AVENTICS-1821036011

AVENTICS™ Flange mounting, Series MF8 1821036011

£3.69
QTY:

Product Description

CM1-MF8-012/016-M2-A

Specifications

Standardization
ISO 6432
Piston diameter
12 mm, 16 mm
Housing material
Galvanized Steel

Documents & Drawings