AVENTICS™ Sensor, Series SN5-X 0830100525

£127.74
QuickShip QuickShip
QTY:

Product Description

SN5-PN-M012-030 X, IMPULSVERL.

Specifications

Indirect mounting for series
TRB, ITS
Version
Sensor responds to ferromagnetic material., Time delay, With stretched impulse
Sensor
With stretched impulse
Type of contact
electronic PNP
Nominal current, actuated state
< 25 mA
Quiescent current (without load)
< 14 mA
Protection class
IP67
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Voltage drop U at Imax
≤ 2,0 V
DC switching current, max.
0.2 A
Switching point precision
±0,1 mT
Display
LED
LED status display
Yellow
Electrical connection 2, type
M12, Socket
Electrical connection 2, number of poles
3-pin
Operating voltage DC, min.
15 V DC
Operating voltage DC, max.
30 V DC
Short circuit resistance
Protected against polarity reversal
Housing material
epoxy resin

Features

  • Variant: welding-proof
  • Variant: pulse stretching
  • Variant: welding-proof
  • Sensor responds to ferromagnetic material