AVENTICS-0821401164

AVENTICS™ Holding unit, Series HU1 0821401164

£285.16
QuickShip QuickShip
QTY:

Product Description

HU1-025-AL-AN-BK

Specifications

Function
Hold with clamping jaws
Function
hold: spring force, release: compressed air
Piston Ø
25 mm
suitable piston rod Ø
10 mm
Piston rod extension
51 mm
Compressed air connection
M5
Release pressure min.
4 bar
Release pressure max.
8 bar
Min. medium temperature
-10 °C
Max. medium temperature
60 °C
Medium
Compressed air
Max. particle size
5 µm
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Static holding force
400 N
Weight
0.11 kg
Housing
Aluminum