AVENTICS-0821305171

AVENTICS™ Spring-loaded plunger, Series PSL 0821305171

£54.58
QTY:

Product Description

PSL-M003-M003-0005

Specifications

Min. ambient temperature
0 °C
Max. ambient temperature
80 °C
Spring rate
0.596 N/mm
Spring pre-tensioning
1.49 N
Max. vertical load (static)
550 N
Max. horizontal load (static)
47 N
Bending moment
0.7 Nm
Weight
0.009 kg
Housing material
Steel
Material guide insert
Brass
Material spring
Steel
Material nut
Steel

Documents & Drawings