No image available
No image available
Your request is being processed.
AVENTICS-0821303401

AVENTICS™ Filter, Series NL2-FLS 0821303401

£72.07
QuickShip QuickShip
QTY:

Product Description

NL2-FLS-G014-PBS-HO-05,00

Specifications

Type
Standard filter
Parts
Filter
Reservoir
reservoir, polycarbonate, with metal protective guard
Port
G 1/4
Filter porosity
5 µm
Nominal flow Qn
2100 l/min
Condensate drain
semi-automatic, open without pressure
Working pressure min.
2 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Medium
Compressed air, Neutral gases
Max. achievable compressed air class acc. to ISO 8573-1:2010
6 : 7 : -
Filter reservoir volume
25 cm³
Filter element
exchangeable
Weight
0.316 kg
Mounting orientation
vertical
Type
Can be assembled into blocks
Housing material
Die cast zinc
Material front plate
Acrylonitrile butadiene styrene
Seal material
Acrylonitrile butadiene rubber
Material reservoir
Polycarbonate
Material protective guard
Steel
Material filter insert
Cellpor

Features

  • Easy-to-assemble
  • Manual, semi-automatic or fully-automatic condensate drains available
  • Transparent reservoirs available
  • Bayonet catches ensure easy maintenance

Documents & Drawings