No image available
No image available
Your request is being processed.
AVENTICS-0821302072

AVENTICS™ Pressure regulator 0821302072

£67.24
QuickShip QuickShip
QTY:

Product Description

Energy-saving valves for direct fitting on the cylinder.

Specifications

Type
Poppet valve
Compressed air connection input
G 1/8
Compressed air connection type input
plug-in with tube nut
Compressed air connection output
Ø 4
Compressed air connection type output
External thread
Working pressure min.
1 bar
Working pressure max
16 bar
Regulation range min.
1 bar
Regulation range max.
8 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Min. medium temperature
-10 °C
Max. medium temperature
70 °C
Medium
Compressed air
Qn 1▶2
600 l/min
Weight
0.1 kg
Housing material
Brass, Polyamide
Seal material
Acrylonitrile butadiene rubber

Features

  • Qn max. 750 l/min
  • Width: 11 mm ... 25 mm
  • external thread / push-in fitting
  • Internal thread / External thread
  • plug-in with tube nut / External thread

Documents & Drawings