AVENTICS-0821302043

AVENTICS™ Pressure relief valve, Series MU1 0821302043

£43.49
QTY:

Product Description

MU1-RGR-G018-GAN-SS P(0,10-2,00)

Specifications

Compressed air connection input
G 1/8
Compressed air connection output
G 1/8
Working pressure min.
0 bar
Working pressure max
10 bar
Regulation range min.
0.1 bar
Regulation range max.
2 bar
Medium
Compressed air, Neutral gases
Max. particle size
5 µm
Nominal flow Qn
300 l/min
Weight
0.14 kg
Housing material
Die cast zinc

Features

  • High flow rate possible due to the large nominal width
  • Robust design
  • Metal housing
  • Suitable for operations in harsh environments

Documents & Drawings