No image available
No image available
Your request is being processed.
AVENTICS-0821301413

AVENTICS™ Micro oil-mist lubricator, Series NL2-LBM 0821301413

£651.50
QuickShip QuickShip
QTY:

Product Description

NL2-LBM-G014-G10-MN

Specifications

Parts
Lubricator
Reservoir
1.0 l metal reservoir with window
Compressed air connection
G 1/4
Nominal flow Qn
1300 l/min
Mounting orientation
vertical
Working pressure min.
0.5 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Medium
Compressed air, Neutral gases
Type of filling
Manual oil filling
Lubricator reservoir volume
1000 cm³
Electrical level indicator
with internal query
inspection glass
with window
Oil dosing at 1000 l/min
10-20 drops
Function
Micro oil-mist lubricator
Function
Can be assembled into blocks
Housing material
Die cast zinc
Material front plate
Acrylonitrile butadiene styrene
Seal material
Acrylonitrile butadiene rubber
Material reservoir
Die cast zinc

Features

  • Easy-to-assemble
  • Manual, semi-automatic or fully-automatic condensate drains available
  • Transparent reservoirs available
  • Bayonet catches ensure easy maintenance

Documents & Drawings