No image available
No image available
Your request is being processed.
AVENTICS-0821300967

AVENTICS™ Filling valve, pneumatically operated, Series NL6-SSV 0821300967

£238.86
QuickShip QuickShip
QTY:

Product Description

NL6-SSV-G100-GAN-MAN-SS

Specifications

Activation
Pneumatically
Parts
Filling valve
Nominal flow Qn
12000 l/min
Compressed air connection
G 1
Working pressure min.
0 bar
Working pressure max
16 bar
Connection type
Pipe connection
Sealing principle
Soft Seal
Type
Poppet valve
Can be assembled into blocks
Can be assembled into blocks
Control pressure min.
2.5 bar
Control pressure max.
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Medium
Compressed air, Neutral gases
Max. particle size
8 µm
Weight
1.48 kg
Housing material
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber
Material, front cover
Acrylonitrile butadiene styrene

Features

  • Easy-to-assemble
  • Manual, semi-automatic or fully-automatic condensate drains available
  • Transparent reservoirs available
  • Bayonet catches ensure easy maintenance

Documents & Drawings