No image available
No image available
Your request is being processed.
AVENTICS-0821300901

AVENTICS™ 3/2-shut-off valve, mechanically operated, Series NL2-BAV 0821300901

£50.84
QuickShip QuickShip
QTY:

Product Description

NL2-BAV-G014-SOM-MAN-SS

Specifications

Activation
Mechanical
Nominal flow Qn
3000 l/min
Compressed air connection
G 1/4
Working pressure min.
0 bar
Working pressure max
16 bar
Actuating element
rotary switch
Sealing principle
metal/metal sealing
Type
Ball Valve
Parts
Shut-off valve
Lock type
lockable
Lock type
for padlocks
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Min. medium temperature
-10 °C
Max. medium temperature
60 °C
Medium
Compressed air, Neutral gases
Compressed air connection, exhaust
G 1/4
Nominal flow Qn 1 to 2
2800 l/min
Nominal flow Qn 2 to 3
70 l/min
Weight
0.36 kg
Housing material
Die cast zinc
Seal material
Acrylonitrile butadiene rubber
Material, front cover
Acrylonitrile butadiene styrene
Material actuating control
Polyoxymethylene

Features

  • Easy-to-assemble
  • Manual, semi-automatic or fully-automatic condensate drains available
  • Transparent reservoirs available
  • Bayonet catches ensure easy maintenance

Documents & Drawings