AVENTICS-0821300410

AVENTICS™ Precision filter pressure regulator, Series PR1-FRE 0821300410

£150.39
QTY:

Product Description

PR1-FRE-G014-GAN-020-SSN-MA-10,00

Specifications

Parts
Precision filter pressure regulator
Port
G 1/4
Nominal flow Qn
750 l/min
Filter porosity
10 µm
Condensate drain
Manual
Working pressure min.
0.2 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Regulation range min.
0.1 bar
Regulation range max.
2 bar
Type
1-part
Pressure supply
single
Mounting orientation
vertical
Regulator type
Diaphragm-type pressure regulator
Regulator function
with relieving air exhaust
Max. Internal air consumption
0.01 l/min
Filter element
exchangeable
Filter reservoir volume
11.5 cm³
Medium
Compressed air, Neutral gases
Max. particle size
5 µm
Weight
0.975 kg
Housing material
Die cast zinc
Seal material
Acrylonitrile butadiene rubber
Material reservoir
Die cast zinc

Features

  • Precise pressure control of the output pressure
  • High performance
  • Flexible
  • Increased reliability

Documents & Drawings