No image available
No image available
Your request is being processed.
AVENTICS-0821000009

AVENTICS™ Shuttle valves (OR) 0821000009

£104.62
QTY:

Product Description

CELLULE OU 2

Specifications

Sealing principle
Soft Seal
Type
Poppet valve
Medium
Compressed air
Max. particle size
1 µm
Min. ambient temperature
0 °C
Max. ambient temperature
80 °C
Min. medium temperature
0 °C
Max. medium temperature
80 °C
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Logic function
Shuttle valves (OR)
Connection type
Plate valve with pipe connection
Compressed air connection input
Ø 4
Compressed air connection output
Ø 4
Nominal flow Qn
80 l/min
Working pressure min.
1 bar
Working pressure max
10 bar
Weight
0.14 kg
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber
Material threaded bushing
Aluminum chill casting

Documents & Drawings