No image available
No image available
Your request is being processed.
AVENTICS-0820019631

AVENTICS™ 3/2-directional valve, Series DO22 0820019631

£107.84
QuickShip QuickShip
QTY:

Product Description

DO22-3/2NC-SPEZ-024DC

Specifications

Activation
Electrically
Frame size
DO22
Switching principle
3/2, with spring return
Valve function
NC
Manual override
without
Nominal flow Qn
61 l/min
Compressed air connection
Base plate
Compressed air connection output
M5
Working pressure min.
0 bar
Working pressure max
10 bar
Operational↩voltage
24 V DC
Voltage tolerance DC
-10% / +10%
Electrical connection type
Plug
Electrical connection size
ISO 6952, form B
Protection class with connection
IP65
Sealing principle
soft seal
Compatibility index
14
Power consumption DC
4.8 W
Duty cycle
100 %
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.096 kg
Housing material
Plastic

Features

  • Various connection options possible
  • Assembly takes place on manifold strips
  • Extensive voltage range
  • ATEX version available

Documents & Drawings