AVENTICS™ Pilot valve 0493818805

£67.52
QuickShip QuickShip
QTY:

Product Description

3/2NC-22MM-5W-NO_COIL

Specifications

Activation
Electrically
Working pressure min.
0 bar
Working pressure max
10 bar
DC operating voltage
24 V
Operational voltage AC at 50 Hz
230 V
Operational voltage AC at 60 Hz
110 V
Manual override
with detent
Pilot valve width
22 mm
Power consumption DC
5 W
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Medium
Compressed air
Protection class with connection
IP65
Duty cycle
100 %
Weight
0.031 kg