AVENTICS™ Nut for cylinder mounting, Series MR3 0413215803

£1.67
QTY:

Product Description

ICM-008/010

Specifications

Version
for cylinder mounting
For series
ICM
Piston diameter
8 mm, 10 mm
Thread size
M12x1,25
Weight
0.05 kg
Housing material
Polyamide fiber-glass reinforced