AVENTICS™ Series L1 Solenoid Pilot or Air Pilot Actuated Valves

Product Description

The AVENTICS Series L1 air valves offer speed and high flow capacity in a compact design. They are available with solenoid pilot or air pilot actuation. The L1´s slim design (.875" body width) is ideal for inline mounting, while it may also be mounted on one-piece extruded manifolds from 2 to 12 stations. A 12-station L1 manifold is only 14.11 inches wide. The L1 Series valves are suitable for automotive, bottling, tire manufacturing, and press room and metal stamping applications.

B10

Products

Search
1-10 of 11 results for Products
:
£204.35
£157.69
£157.69
£221.54
£214.36
£204.35
£204.35
£167.18
£167.18
£234.96

Specifications

Valve Actuation
Pneumatic - Air Pilot, Solenoid - Air Pilot
Media
Air, Inert Gas, Vacuum
Pipe / Port Size
1/8 "; 1/4 "
Port Type
G ISO228/1-G BSPP, NPTF
Operating Environment
Indoor

Features

  • Highly repeatable and reliable performance in harsh environments
  • Robust construction provides industry-leading life cycle performance
  • Ideal for high cycle-rate machine applications
  • Speed controls enable machine cycle rate optimization