The AVENTICS ED12 direct acting pressure regulator offers proportional pressurization and the exhaust valves are controlled seperately to deliver dynamic control for the most demanding applications.
Recommended |
Actuating control
|
Analog
|
Control Type
|
Directly controlled
|
E/P Function
|
Air exhaust
|
Regulation Range min.
|
0 bar
|
availability
|
|
Actuating control
|
Analog
|
Control Type
|
Directly controlled
|
E/P Function
|
Air exhaust
|
Regulation Range min.
|
0 bar
|
availability
|
|
Actuating control
|
Analog
|
Control Type
|
Directly controlled
|
E/P Function
|
Air exhaust
|
Regulation Range min.
|
0 bar
|
availability
|
|
Actuating control
|
Analog
|
Control Type
|
Directly controlled
|
E/P Function
|
Air exhaust
|
Regulation Range min.
|
0 bar
|
availability
|
|
Actuating control
|
Analog
|
Control Type
|
Directly controlled
|
E/P Function
|
Air exhaust
|
Regulation Range min.
|
0 bar
|
availability
|
|
Actuating control
|
Analog
|
Control Type
|
Directly controlled
|
E/P Function
|
Air exhaust
|
Regulation Range min.
|
0 bar
|
availability
|
|
Actuating control
|
Analog
|
Control Type
|
Directly controlled
|
E/P Function
|
Air exhaust
|
Regulation Range min.
|
-1 bar
|
availability
|
|
Actuating control
|
Analog
|
Control Type
|
Directly controlled
|
E/P Function
|
Air exhaust
|
Regulation Range min.
|
0 bar
|
availability
|
|
Actuating control
|
Analog
|
Control Type
|
Directly controlled
|
E/P Function
|
Air exhaust
|
Regulation Range min.
|
0 bar
|
availability
|
|
Actuating control
|
Analog
|
Control Type
|
Directly controlled
|
E/P Function
|
Air exhaust
|
Regulation Range min.
|
0 bar
|
availability
|
|
Recommended |
Number of Poles 2
|
|
Cable Exit 1
|
angled
|
Certifications
|
UL (Underwriters Laboratories)
|
Electrical Connection
|
M12x1
|
availability
|
Same Day
|
Number of Poles 2
|
|
Cable Exit 1
|
angled
|
Certifications
|
UL (Underwriters Laboratories)
|
Electrical Connection
|
M12x1
|
availability
|
Same Day
|
Industry
|
Industrial
|
Accessory Type
|
Silencers
|
Product Series
|
SI1
|
Quickship Available
|
QuickShip Everyday
|
availability
|
Same Day
|
Industry
|
Industrial
|
Accessory Type
|
Silencers
|
Product Series
|
SI1
|
Quickship Available
|
QuickShip Everyday
|
availability
|
Same Day
|
Number of Poles 2
|
|
Cable Exit 1
|
|
Certifications
|
|
Electrical Connection
|
|
availability
|
Same Day
|
Number of Poles 2
|
|
Cable Exit 1
|
|
Certifications
|
|
Electrical Connection
|
|
availability
|
Same Day
|
Number of Poles 2
|
|
Cable Exit 1
|
|
Certifications
|
|
Electrical Connection
|
|
availability
|
Same Day
|
Number of Poles 2
|
|
Cable Exit 1
|
|
Certifications
|
|
Electrical Connection
|
|
availability
|
Same Day
|
Number of Poles 2
|
|
Cable Exit 1
|
|
Certifications
|
|
Electrical Connection
|
|
availability
|
Same Day
|
Number of Poles 2
|
|
Cable Exit 1
|
|
Certifications
|
|
Electrical Connection
|
|
availability
|
Same Day
|
ASCO and AVENTICS Proportional Technology | Brochure (DE)
Broschüre: ASCO- und AVENTICS-Proportionaltechnik
Broschüre: Maschinenautomatisierung Automation | ASCO | AVENTICS
Broschüre: Reifenherstellung | Emerson
Anleitungen: Übersichtsblatt Serie ED07 & ED12 | AVENTICS
Betriebsanleitung: Druckregler, ED07 / ED12 EtherCAT | AVENTICS
Betriebsanleitung: Druckregler, ED07 / ED12 Profinet| AVENTICS
Betriebsanleitung: Druckregler, ED12 | AVENTICS
ASCO and AVENTICS Proportional Technology | Brochure
ASCO and AVENTICS Proportional Technology | Brochure (EN-GB)
Brochure: Machine Automation | ASCO | AVENTICS
Flyer: Proportional Pressure Control Product Selection | AVENTICS
Installation Manual: Overview Sheet Series ED07 & ED12 | AVENTICS
Operating instructions: Pressure regulator, ED07 / ED12 EtherCAT | AVENTICS
Operating instructions: Pressure regulator, ED07 / ED12 Profinet | AVENTICS
Operating instructions: Pressure regulator, ED12 | AVENTICS
ASCO and AVENTICS Proportional Technology | Brochure (ES)
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Tecnología Proporcional | ASCO-AVENTICS
Instrucciones de servicio: Regulador de presión, ED07 / ED12 EtherCAT | AVENTICS
Instrucciones de servicio: Regulador de presión, ED07 / ED12 Profinet | AVENTICS
Instrucciones de servicio: Regulador de presión, ED12 | AVENTICS
Notice d’instruction: Régulateur de pression, ED07 / ED12 EtherCAT | AVENTICS
Notice d’instruction: Régulateur de pression, ED07 / ED12 Profinet| AVENTICS
Notice d’instruction: Régulateur de pression, ED12 | AVENTICS
Istruzioni per l'uso: Regolatore di pressione, ED07 / ED12 EtherCAT | AVENTICS
Istruzioni per l'uso: Regolatore di pressione, ED07 / ED12 Profinet | AVENTICS
Istruzioni per l'uso: Regolatore di pressione, ED12 | AVENTICS
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.