AVENTICS-P-519

AVENTICS™ Series 519 Mini-Spool Valves

Product Description

The AVENTICS Series 519 is a line of air-operated mini-spool valves that are ideal for piloting pneumatic cylinders. The valves are suitable for automotive, case packing, packaging, and tire manufacturing applications.

Products

Search
1-10 of 22 results for Products
:
£90.77
£95.13
£108.46
£95.13
£127.86
£169.40
£236.92
£190.77
AVENTICS™ 5/3-directional valve, Series 519 51900009
Activation
Electrically
Flow (L/M)
175 l/min
Valve Function
Closed Center
Max Working Pressure
8 bar
availability
7 Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
175 l/min
Closed Center
8 bar
7 Day
QuickShip
£161.03
£240.60

Specifications

Valve Actuation
Solenoid - Air Pilot, Solenoid
Body Material
Aluminum
Media
Air, Inert Gas
Pipe / Port Size
M5
Port Type
G ISO228/1-G BSPP
Function
5/2, 5/3
Flow
From 1.73 to 5.19 Kv
Voltage
115 AC, 230 AC, 24 AC, 24 DC
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar
Standards / Regulations
UL

Features

  • Rugged polyamide or light alloy constructions
  • Mounted on joinable subbase for manifold applications
  • M5 tapped bodies
  • Handles lubricated or unlubricated air

Parts & Accessories

Search
1-9 of 9 results for Parts & Accessories
:
£48.03
£59.32
£77.01
£101.71
£102.99
£120.34
£166.50
£159.49

Documents & Drawings