AVENTICS-P-102

AVENTICS™ Series 102 Diaphragm type cylinder

Product Description

The AVENTICS Series 102 is cost-efficient solution to generate high forces for press application for example.

Products

Search
1-10 of 20 results for Products
:
AVENTICS™ Diaphragm-type cylinder, Series 102 1020100000
Bore Size
80 mm
Stroke Length
40 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M12x1,25
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
80 mm
40 mm
Single-acting, retracted without pressure
M12x1,25
Same Day
QuickShip
£382.08
AVENTICS™ Diaphragm-type cylinder, Series 102 1020200000
Bore Size
113 mm
Stroke Length
50 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M16x1,5
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
113 mm
50 mm
Single-acting, retracted without pressure
M16x1,5
Same Day
QuickShip
£528.53
AVENTICS™ Diaphragm-type cylinder, Series 102 1020300000
Bore Size
160 mm
Stroke Length
50 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M20x1,5
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
160 mm
50 mm
Single-acting, retracted without pressure
M20x1,5
Same Day
QuickShip
£752.74
£382.08
£528.53
£752.74
AVENTICS™ Piston rod cylinders, Series 102 1022100000
Bore Size
60 mm
Stroke Length
80 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M12x1,25
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
60 mm
80 mm
Single-acting, retracted without pressure
M12x1,25
Same Day
QuickShip
£195.47
AVENTICS™ Piston rod cylinders, Series 102 1022200000
Bore Size
85 mm
Stroke Length
80 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M12x1,25
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
85 mm
80 mm
Single-acting, retracted without pressure
M12x1,25
Same Day
QuickShip
£249.29
AVENTICS™ Piston rod cylinders, Series 102 1022300000
Bore Size
250 mm
Stroke Length
100 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M24x2
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
250 mm
100 mm
Single-acting, retracted without pressure
M24x2
Same Day
QuickShip
£1,508.92
£1,508.92

Features

  • Ø 60 mm ... 250 mm
  • Double-acting and single-acting, retracted without pressure

Parts & Accessories

Search
1-10 of 23 results for Parts & Accessories
:
£55.71
£21.89
£11.76
£111.32
£175.05
£40.18
£62.26
£79.47
£5.14
£11.14

Documents & Drawings