Fisher-P-V150E

Fisher™ Vee-Ball™ V150E Control Valve

Product Description

The Fisher V150E Vee-Ball control valve features a flanged, expanded outlet design. The outlet flange is one standard line size diameter larger than the inlet. The expanded outlet geometry streamlines the flow through the valve as the flow area increases from inlet to outlet. This valve body design accommodates requirements when expanded downstream piping is specified.

ped

Specifications

Certifications
ATEX, CUTR, PED, CRN, Fugitive Emission, NACE
Critical Service
Noise Abatement, Cavitation, Dirty Service, Erosive, Low Flow, General Service
Flow Characteristics
Equal Percentage
Material
Stainless
Operating Temperature
Standard Temperature
Pressure Class
ASME
Process Connection Type
Flanged
Shutoff Class
Class IV (FCI 70-2)
Valve Size
NPS 3x4, NPS 4x6, NPS 6x8, NPS 8x10, NPS 10x12
Valve Size Standard
NPS
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • Trim components are interchangeable with existing Fisher V150, V200, and V300 series B valves.
  • Flanged valve body design eliminates exposed line flange bolting, reduces alignment and installation time, and promotes secure valve installations and piping integrity.
  • The heavy-duty, metal seal construction provides long service life in demanding applications.
  • Precision machined parts, pressure-balanced seal, and low friction bearing designs allow smooth, precise movement of the ball.
  • Precise contouring of the Vee-Ball provides a modified equal percentage flow characteristic.
  • Satisfies installation requirements where expanded downstream piping is specified.
  • Unique dimensions typical of expanded outlet ball valve designs.
  • One-piece valve body improves structural integrity of the pressure boundary by eliminating leak paths that could be caused by the gaskets in two-piece, bolted valve designs.

Documents & Drawings