No image available
No image available
Your request is being processed.
Rosemount-150 Conductivity Sensor

Rosemount™ 150 Insertion/Submersion Conductivity Sensor

Product Description

The Rosemount 150 Insertion/Submersion Conductivity Sensor is available in cell constants of 0.1, 0.5 and 1.0. The conductivity sensor is ideal for use in boiler blowdown and open recirculating cooling water applications. The conductivity sensor can be threaded into a process line, side of a tank or be attached to a length of pipe for submersible installation.

Specifications

Temperature Range
0 to 121°C (32 to 250°F)
Maximum Pressure
1207 kPa abs (175 psig) at 38°C (100°F)
345 kPa abs (50 psig) at 121°C (250°F)
Materials of Construction
Wetted Materials: Electrodes: 316 stainless steel
Insulators: Tefzel™ and Viton™

Features

  • Ideal for use as a set-point detector where accuracy over a broad range of conductivity is not needed
  • Suitable for insertion or submersion applications
  • Selectable cell constants of 0.1, 0.5, and 1.0

Documents & Drawings

Parts & Accessories

Search
1-4 of 4 results for Parts & Accessories
: