No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Asco-P-DPT P150

ASCO™ DPT P150 Particle Monitor

Product Description

The ASCO Series DPT P150 is a class-leading online particle monitoring solution for detecting leaks in multi-department dust collection systems. Up to 16 high-precision measurement points are supported from a single module. This enables detection of particles of less than 1mg/m3 in air flow and provides immediate awareness of issues to support better decision-making and maintenance planning.

Specifications

Communication
Fieldbus, Ethernet, No communication
Function
Leakage locating, Basic data logging, Internal Data Historian with redundancy
Number of particle sensors
1~8, 9~16
Area Classification
General purpose, Hazardous location Class II, Hazardous location Class I

Features

  • Basic and PLUS versions allow application specific solution to be specified, providing measurement, monitoring and detection functions, as required.
  • Real-time, historical and trending data to support event recording and improved awareness and decision making.
  • Built-in diagnostics and automatic self-test ensure correct installation, continued reliable operation and compliance to industry regulations.
  • Connectivity to a broad range of digital communications (Ethernet/IP, Modbus, PROFIBUS, PROFINET, DeviceNet, ControlNet, CanOpen, Ethernet) for integration to PLC system and providing alerts.

Documents & Drawings