No image available
No image available
Your request is being processed.
AVENTICS-SH03101LB16DS4

AVENTICS™ Guide cylinders, Series SH SH03101LB16DS4

£631.41
QTY:

Product Description

SH-031-01-LB-1-6-D-S-4

Specifications

Bearing type
Linear ball bearing
Mounting type
Standard mounting
Magnetic piston
Piston without magnet
Cushioning
no cushioning
Housing material
Hardcoat Anodized Aluminum
Seal material
Buna-N
Material front plate
Hardcoat Anodized Aluminum
Material guide rods
Stainless Steel
Material piston rod
Stainless Steel

Features

  • Stainless steel cylinder body and rods for corrosion resistance
  • Alignment coupler with 360 degrees of float eliminates cylinder side loading
  • Hardened steel guide shafts with large diameters for increased load capability
  • Precision bearings sealed with rod wipers are maintenance free and provide self-alignment, self-lubrication, and low friction
  • End of stroke adjustment and sensing detection options are available

Documents & Drawings