No image available
No image available
Your request is being processed.
Rosemount-P-Hx438 Steam Sterilizable DO Sensor

Rosemount™ Hx438 Steam Sterilizable DO Sensor

Product Description

The Rosemount Hx438 Steam Sterilizable Dissolved Oxygen (DO) Sensor is a membrane-covered amperometric sensor designed to meet the demanding requirements of the biotechnology, pharmaceutical, and food and beverage industries. The dissolved oxygen sensor provides a drift-free signal and maintains its calibration value for up to 50 steam sterilization cycles.

Specifications

Measurement Range
0 to 20 ppm, 0 to 250 % saturation, depending on instrument
Operating Temperature
32 to 266 °F (0 to 130 °C)
Maximum Pressure
43 psig (400 kPa abs, 4 bar)
Materials of Construction
Wetted Materials: Stainless steel and EPDM
Overall Length
Dissolved oxygen sensor insertion length is 120 mm
Process Connection
PG 13.5

Features

  • Tolerates repeated steam sterilization
  • Sensor response practically independent of flow
  • Fast response time
  • Dissolved oxygen (DO) sensor uses a 4-pin connection plug for quick disconnection from the cable (sold separately)
  • DO sensor can be used with the insertion mounting assembly or similar assemblies typically used with large scale batch processes that perform SIP cleaning
  • For smaller batch processes, the DO sensor can be threaded directly into the top plate and autoclaved if necessary

Documents & Drawings