No image available
No image available
Your request is being processed.
Asco-L153D07-Z134A G1/2x11,5 V24/50Hz

ASCO™ L153D07-Z134A G1/2x11,5 V24/50Hz

£135.61
QTY:

Product Description

SOLENOID VALVE, G1/2. 2/2 - NC, PILOT OPERATED HUNG DIAPHRAGM, D=11,5MM, EPDM SEAL, COIL Z134A 24/50Hz

Specifications

Product Type
General Purpose Solenoid valves
Action
Pilot operated hung diaphragm
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 6 bar
Min to Max Differential pressure (Liquids)
0 - 8 bar
Body Material
Brass
Seat Material
Stainless Steel
Coil Class
H
Flow Factor
2.1
Min - Max Ambient Temperature
-10 to 80 °C
Min - Max Fluid Temperature
-10 to 140 °C
Max Pressure
16 bar
Orifice Size
11.5 mm
Pipe Size
1/2
Sealing Material
EPDM
Voltage Type
AC
Va Rating
24

Features

  • Pilot operated hung diaphragm solenoid valve, with full orifice.
  • Suitable to shut off liquid and gaseous fluids
  • Particularly suitable to shut off overheated water and steam

Documents & Drawings