No image available
No image available
Your request is being processed.
Asco-E290CP3V0X00VV1

ASCO™ E290CP3V0X00VV1

£360.34
QuickShip QuickShip
QTY:

Product Description

PROPORTIONAL MOTORISED VALVE ASCO E290CP3V0X00VV1 - 24/DC - 2/2 STAINLESS STEEL BODY, PN16 DN15 G1/2 -STEM AND STUFFING BOX S.STEEL 316L AND FPM, SETPOINT 0-10V - FLUID ENTRY UNDER THE DISC

Specifications

Body Material
Stainless Steel
Flow (Cv) / Flow (Kv)
4.39 / 3.80
Function
2/2 Normally Closed
Pipe/Port Type & Size
G 1/2 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Motorised
Media
Air, Inert Gas; Water; Light Oil; Steam
Min to Max Operating Pressure (Air)
0 - 5 bar
Min to Max Operating Pressure (Water)
0 - 5 bar
Min to Max Operating Pressure (Light Oil)
0 - 5 bar
Min to Max Operating Pressure (Steam)
0 - 4 bar
Product Weight
0.55 kg
Coil Class
B
Min to Max Ambient Temperature
-10 - 50 °C
Min to Max Fluid Temperature
-10 - 90 °C
Orifice Size
15 mm
Voltage
24 Volts DC

Features

  • Easy to use and install with auto-adjustment and auto-initialisation from the first time its powered up
  • LED indicators for valve status display
  • Fail-close position option
  • Less than 2 W holding phase/set point position
  • Valve tight at closing position (FCI 70-2 class V)
  • Proportional motorised valve 2/2 is available

Documents & Drawings