No image available
No image available
Your request is being processed.
Asco-E290C52V0KEFCUA

ASCO™ E290C52V0KEFCUA

£552.14
QuickShip QuickShip
QTY:

Product Description

MOTORIZED VALVE E290C52V0KEFCUA -24-48/50-60 2/2, STAINLESS STEEL BODY, PN16 DN10 G3/8 VALVE CLOSING IN CASE OF POWER FAILURE FLUID ENTRY UNDER THE DISC

Specifications

Body Material
Stainless Steel
Flow (Cv) / Flow (Kv)
3.12 / 2.70
Function
2/2 Normally Closed
Pipe/Port Type & Size
G 3/8 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Motorised
Media
Air, Inert Gas; Water; Light Oil
Min to Max Operating Pressure (Air)
0 - 6 bar
Min to Max Operating Pressure (Light Oil)
0 - 6 bar
Product Weight
0.65 kg
Coil Class
B
Min to Max Ambient Temperature
-10 - 50 °C
Min to Max Fluid Temperature
-10 - 90 °C
Orifice Size
10 mm
Voltage
24 Volts AC with 50, 60 Hz
Watt Rating
12 W

Features

  • Easy to use and install with auto-adjustment and auto-initialisation from the first time its powered up
  • LED indicators for valve status display
  • Fail-close position option
  • Less than 2 W holding phase/set point position
  • Valve tight at closing position (FCI 70-2 class V)
  • Proportional motorised valve 2/2 is available

Documents & Drawings