No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Asco-P-314

ASCO™ Series 314 Solenoid Valves

Product Description

The ASCO Series 314 is a line of direct acting, general service solenoid valves which can be used as moderate flow pilots for smaller control valves and actuators. With only a spring and two moving parts, the valve is ideal for basic three-way piloting operation It is suitable for analytical and diagnostic equipment, automotive, bottling, dust collector system, and life science applications.

Specifications

Valve Actuation
Solenoid - Direct Acting
Body Material
Brass; Stainless Steel
Media
Air, Inert Gas; Light Oil; Water
Pipe / Port Size
1/8 "; 1/4 "
Port Type
NPTF
Function
3 way - 3/2 Normally Closed; 3 way - 3/2 Normally Open; 3 way - 3/2 Universal
Flow
From 0.5 Cv to 1.0 Cv
Voltage
100 to 240 AC/DC Voltage Ranging; 110 AC; 115 AC; 12 DC; 12 to 24 DC Voltage Ranging; 120 AC; 120 DC; 125 DC Battery Charging; 220 AC; 24 AC; 24 DC; 24 to 120 AC/DC Voltage Ranging; 240 AC - 50; 50/60; 60
Operating Environment
Hazardous; Indoor; Outdoor
Standards / Regulations
Class I Div 1; Class I Div 2; CSA; Type 1; Type 2; Type 3; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9; UL

Features

  • Durable brass and stainless steel constructions for long life
  • No minimum operating pressure required
  • Can be used for low-volume fluid diversion
  • Also available in low-power, intrinsically safe, and voltage ranging constructions
  • A limited range of globally approved explosion-proof enclosures are available with this series

Documents & Drawings