No image available
No image available
Your request is being processed.
Asco-8256C115S1E00F1

ASCO™ 8256C115S1E00F1

£65.10
QTY:

Product Description

COMPACT VALVE-2/2 NC-1/4 "NPT (DN8)-ORIFICE: 3,2-STAINLESS STEEL-RESILIENT: EPDM-24/DC-5,0 W-COIL CLASS: F-SPADE PLUG WITH CONNECTOR

Specifications

Connection Type
NPT Body Connection
Valve Type
2 Way
Pipe Size
1/4
Operation
Normally Closed
Electrical Connection Type
With Spade Plug Connector
Elastomers
EPDM (Ethylene Propylene Diene Monomer)
Media
Air, Inert Gas, Water, Steam
Body Material
Stainless Steel
Voltage
24 DC - Class F
Standards / Regulations
CSA; IP67; NSF; UL

Features

  • Quick connect options for fast installation
  • AC/DC interchangeability of the solenoid and rotatable coils.
  • Subminiature NSF 61 Annex G and 169 versions with 316L stainless-steel, lead-free brass, and composite (PPS) constructions are available for potable water and food service
  • Gas combustion models are available for industrial and commercial gas burner controls. The valves incorporate direct lift with resilient soft sealing for tight shutoff
  • Fuel Oil combustion versions are available for industrial and commercial burners that use No.2 or No. 4 fuel oil
  • UL-recognized and CSA-certified for application across a range of industries
  • Satisfy all relevant EU directives

Documents & Drawings