No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Asco-P-Mark 15

Numatics Mark 15 Series Directional Control Valves

Product Description

The Numatics Series Mark 15 is a line of directional control valves that combines high flow capacity with a compact design. It spool-and-sleeve technology provides industry-leading life cycle performance and reliability even in harsh environments. The Mark 15 Series is ideal for high cycle-rate machine operations in automotive, bottling, stamping and press room, and tire manufacturing applications.

Specifications

Valve Actuation
Pneumatic - Air Pilot, Solenoid - Air Pilot
Pipe / Port Size
1/4 "; 3/8 "
Port Type
G ISO228/1-G BSPP, NPTF
Operating Environment
Indoor
Media
Air, Inert Gas, Vacuum

Features

  • Modular design for easy configuration and installation
  • Minimizes energy consumption via pressure regulators
  • Optimizes machine cycle rate via speed controls
  • Fieldbus electronics and I/O capable for easy networking and system integration
  • Integral speed control and regulators are available
  • Direct solenoid or air-pilot actuated
  • NEMA 4/IP65 certified for use in challenging environments

Documents & Drawings