AMS-A0394RI-1

Model A0394RI-1: Low power green jacket accelerometer

QTY:

Product Description

Low power green jacket accelerometer with right angle cable connection and patented swivel lock. Comes with 30ft of integral cabling. Rated for use in hazardous area by CSA and ATEX.

Specifications

Sensitivity (±15%)
27 mV/g (2.5 mV/m/s²)
Measurement Range
±80 g (784 m/s²)
Frequency Range (±3 dB)
1.6 to 10,000 Hz (96 to 600,000 cpm)
Transverse Sensitivity
≤7%
Weight
25 grams (0.61 oz) Senosr Only
Operating Temperature
-54 to 121°C (-65 to 250°F)
Shock Limit
5,000g pk (49,050 m/s²)

Features

  • Range of accelerometers covers all standard applications
  • Triaxial accelerometer reduces time spent collecting data
  • Swivel-based, low-profile accelerometers eliminate cable strain
  • Many items developed in partnership with industry-leading manufacturers