Fisher-P-6350 6360

Fisher™ 6350 and 6360 Series Pilot

Product Description

Fisher 6350 or 6360 Series pilots are used with one of several different main valves in pressure reducing, pressure relief, or backpressure applications. All of these pilots can be used in gas service, all except the Type 6351 pilot can be used in liquid service.

Features

  • Easy Valve Plug Maintenance
  • Adjustable Gain for Tunable Performance

Specifications

Connections
1/4 NPT Female
Maximum Inlet Pressure
Types 6351, 6352, 6353, 6354L, 6354M, and 6354H: 600 psig / 41,4 bar
Type 6358: 150 psig / 10,3 bar
Type 6365: 50 to 360 psig / 3,4 to 24,8 bar
Outlet (Control) Pressure Range
Types 6351, 6352, 6353, and 6354L: 3 to 200 psig / 0,21 to 13,8 bar
Types 6354M and 6354H: 175 to 300 psig / 12,1 to 20,7 bar
Temperature Capabilities
Standard Elastomers: -20° to 150°F / -29° to 66°C
High Temperature Elastomers: 0° to 300°F / -18° to 149°C, except 0° to 180°F / -18° to 82°C for water service