Appleton™ ATX™ HBE Series Round Bulkhead Luminaires

Product Description

ATX™ HBE Series Round Bulkhead Luminaires are designed for 60 to 300 Watt E27 base lamps. These increased safety fixtures are ideal for use in hallways,stairwells and other narrow areas.

atex-certification

Features

  • Typical applications include stairways, small areas and to mark an emergency exit
  • Operates in any position
  • E27 lampholder for 60 W to 150 W (maximum) incandescent lamps, 100 W mixed lamps or 100 W mercury lamps (lamps not supplied)
  • Screw locking mechanism
  • Connection to lampholder via two 2 x 2.5 mm² (0.003 x 0.004 in²) terminals
  • Internal earth two terminals 2 x 2.5 mm² (0.003 x 0.004 in²). External earth 1 x 4 mm² (0.002 x 0.006 in²)
  • Three M20 entries in "T" formation. Supplied with one M20 cable gland [6.5 to 14.5 mm (0.26 to 0.57 in) diameter] and two M20 blanking plugs

Specifications

ATEX Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP65
Specific Wattages
60 Incandescent; 75 Incandescent; 100 Incandescent; 100 Mercury; 150 Mixed
Ambient Temperature
-40 °C to +50 °C (-40 °F to +122 °F)
Standard Materials and Finishes
Gray painted aluminum alloy body with glass diffuser, silicone sealing gasket, zinc plated steel guard and polyamide cable gland and blanking plug