Panel Display Unit PDU 51

Product Description

Put your marine tank monitoring information right at your fingertips. The Panel Display Unit PDU 51 is a touchscreen display unit that displays critical information from gauges and other equipment It uses text, numbers, bar graphs, diagrams and other graphics to convey information. Operators can interact with PDU to display tank content for one, several tanks or as a display for inert gas pressure with alarm handling. Several software options to fulfill your needs are available on the 4.3” or 7” screen sizes.

Specifications

Enclosure Rating
Front: IP66 / Rear: IP22
Operating Temperature
0 to 50 °C
Power Supply
24VDC

Features

  • Touch screen offers options to interact and easily assess Cargo Monitoring Systems measurement data.
  • View data for one tank, several tanks or as a display for inert gas pressure with alarm handling.
  • Several software options for the PDU can be used to best meet your ship’s specific needs.
  • Available in 4.3” or 7” screen sizes to match your needs.
  • Buzzer built into the unit that can be configured to sound alarms.
  • Meets requirements for major marine classification society.