Sempell-P-P001302

Sempell Model 315 High Pressure Bypass Valve

Product Description

A range of high pressure turbine bypass and steam conditioning valves that provide greater reliability and flexibility under extreme conditions

Features

  • Body, optimized against stress.
  • Steam tends to open.
  • Failsafe position: open.
  • Continuous operation possible.
  • Excellent low load behavior.
  • Multiple–stage trim.
  • Low noise and no vibration.
  • Internal atomizing steam extraction.
  • No thermal shock.
  • Short evaporation length.
  • Actuation: hydraulic.

Specifications

Size:
DN 150 to DN 1500
NPS 06 to 60
Pressure:
Up to 320 bar
Up to Class 4500
Temperature:
–29°C to 630°C
–20°F to 1100°F
Material:
1.7383/1.4903/1.4901
SA 182 –F22 /–F91 /–F92
Other materials on request
Connection:
Butt weld ends acc. to ASME B16.25 or ISO 9692–1