AVENTICS-7320502000

AVENTICS™ Flat suction gripper, Series FSR 7320502000

kr350.00
QTY:

Product Description

FSR-50,0-HNBR-G018-IN

Specifications

Min. ambient temperature
-20 °C
Max. ambient temperature
130 °C
Temperature resistance
Heat resistant
Compressed air connection
G 1/8
external diameter
50 mm
Holding force
64 N
Volume
8 cm³
Max. curving on object Rmin
110 mm
Abrasion value according to DIN 535 16
91 mm³
Hardness according to standard
70 ± 5 Shore A
Connection thread type
Internal thread
Material connector
Aluminum
Suction unit material
Hydrogenated acrylonitrile butadiene rubber
Weight
0.02 kg

Features

  • Heat resistant