AVENTICS-0821305172

AVENTICS™ Spring-loaded plunger, Series PSL 0821305172

kr399.02
QTY:

Product Description

PSL-M005-M005-0010

Specifications

Min. ambient temperature
0 °C
Max. ambient temperature
80 °C
Spring rate
0.323 N/mm
Spring pre-tensioning
2.75 N
Max. vertical load (static)
1500 N
Max. horizontal load (static)
97 N
Bending moment
2.2 Nm
Weight
0.019 kg
Housing material
Steel
Material guide insert
Brass
Material spring
Steel
Material nut
Steel

Documents & Drawings