AVENTICS-0821305043

AVENTICS™ Flow valve, Series VCK 0821305043

kr217.99
QTY:

Product Description

VCK-M5

Specifications

Compressed air connection 1
M5
Compressed air connection 2
M5
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Medium
Compressed air
Min. suction volume for Pu = -0,3 bar
1.2 l/min
Min. suction volume for Pu = -0,6 bar
1.3 l/min
Max. flow rate during blow-off, Blow-off pressure: 5 bar
80 l/min
Weight
0.002 kg
Housing material
Aluminum