AVENTICS™ Series 513 (Size 3)

Product Description

The AVENTICS Series 513 (Size 3) is a line of high-speed, heavy-duty pneumatic valves designed for general service on a wide variety of automation applications. The valves comply with ISO standard 5599/2 for valve-unit-to-base interchangeability. The rugged, multi-purpose valves employ patented AVENTICS spool-and-sleeve assembly for ultra-reliable performance.

Specifications

Valve Actuation
Solenoid - Air Pilot, Solenoid - Direct Acting, Solenoid - Latching
Pipe / Port Size
1/2 "; 3/4 "
Port Type
G ISO228/1-G BSPP, NPTF
Function
4 way - 5/2, 4 way - 5/3 - Closed Center, 4 way - 5/3 - Open Center, 4 way - 5/3 - Pressure Center
Flow
From 2.0 Cv to 6.0 Cv, From 1.73 to 5.19 Kv
Standards / Regulations
CSA, IP65, ISO
Operating Environment
Indoor, Outdoor, Washdown
Media
Air, Inert Gas, Vacuum

Features

  • Designed for repeatable and reliable operation in harsh environments
  • Meets ISO 5599/2 standard for drop-in replacement
  • Ideal for high cycle-rate machine applications
  • Modular design permits easy configuration
  • Pressure regulators optimize energy consumption
  • Speed controls optimize machine cycle rate
  • G3 fieldbus electronics and I/O capability enable easy networking
  • Direct solenoid, solenoid air pilot models are available