Clarkson-F956

Clarkson F956 Dual Gland Ported Slide Gate Valve

Product Description

A bi-directional dual gland ported slide gate valve for abrasive, corrosive and scaling applications.

Features

  • Bi-directional sealing capabilities.
  • Minimal flushing required with dual glands.
  • A choice of both full bore models and reduced bore polyurethane seated versions matched to lined pipe bores.
  • Dual hardness reinforced elastomer seats to minimize wear and provide energized gate seal.
  • Rilsan (Nylon 11) coating on all wetted components and upstand.
  • Flushing ports provided as standard.
  • Semi-energized glands to minimize periodic adjustment.
  • Stainless steel fasteners used throughout as standard.
  • Body shrouds and spindle cover provided as standard.
  • Maintenance friendly replaceable seat with integral flange gasket.
  • Designed to comply with MSS SP-81.
  • A range of seat options available.

Specifications

Material
Ductile Iron
Operating Temperature
Up to 250 F (120 C)
Process Connection Type
Flanged
Seat/Seal Type
Knife
Valve Type
Conventional Knife Gate Valve