Emerson-P-EP-5111

PACSystems™ RSTi-EP 1 Channel High Speed Counter, AB 100 kHz RSTi-EP 1 DO 24VDC, 0.5A

Product Description

The RSTi-EP remote I/O system is ideal for Industrial Internet applications. It features an extended operating temperature range, enhanced diagnostics, plug-and-play connectivity and high channel density.

Specifications

Part Number
EP-5111
Specialty Module
1 channel; High Speed Counter; 100kHz
Input-Output
5-11V Incremental encoders and other input characteristics for sensor types 1 and 3 are in accordance with EN 61131-2; 0.5A 24VDC
Current Consumption Isys & Iin
8mA 20.4-28.8VDC; 35mA plus output current 24VDC
System Redundancy
PNSR
Additional Capability
Pulse and direction / AB mode with 1-, 2-, 4-times sampling

Features

  • Support for PROFINET RT, PROFIBUS, Modbus TCP and EtherCAT
  • Extended operating temperature range, enhanced diagnostics
  • High-speed system bus reads up to 256 DI/DOs in 20 mS
  • DIN rail mounted
  • Plug-and-Play Installation

Documents & Drawings