Emerson-P-ST-5112

RSTi High Speed Counter module, 2 channel, 24VDC, 100Khz

Product Description

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

Specifications

Part Number
ST-5112
Specialty Module
2 channel High Speed Counter; 0~100KHz except Encoder 4x, 0~50KHz for Encoder 4x
Input-Output
(2) 24 VDC Input / (2) 24 VDC Output 0.5 Amp; 1-Input Mode - Up, Down 2-Input Mode - Up/Inhibit, Up/Reset, Down/Inhibit, Down/Reset, Up/Down, Clock/Direction Encoder 1x,Encoder 2x, Encoder 4x
Current Consumption
System 160mA @5VDC

Features

  • Ethernet-based Slice I/O Delivers High Performance and Flexibility
  • Compact, distributed I/O delivers long-life
  • Easy to configure, manage and upgrade

Documents & Drawings