When performing well testing operations, moving large, heavy pieces of equipment from location to location can be challenging. Multiple instruments and complexity, and significant logistics can be involved, as well as coordination with multiple suppliers. By using the Roxar 2600 Multiphase Flow Meter, you can be assured of a high-performance measurement instrument, providing you with the data you need. The compact, lightweight solution is easily transportable, supporting your effective, efficient operations. Efficiency is further assured with the easy to use, intuitive web user interface.
The Roxar 2600 Multiphase Flow Meters (MPFM) accurately characterize flow regimes and provide critical information on a well’s production capabilities. Built on a scalable technology platform, the advanced meter’s signal processing and field electronics provide sensitive measurements and a comprehensive mapping of flow. Employ this modular meter to improve production optimization, flow assurance and well testing, while meeting all field conditions and cost requirements.
As oil and gas operators worldwide adjust their production methodologies and target more challenging reservoirs, the flow profiles from the wells are becoming significantly more varied and dynamic, and the demands on the instrumentation increase. To address these demands in multiphase measurement, Emerson restructured how the Roxar 2600 Multiphase Flow Meter now processes sensor signals, self-verifies calculation modules and automatically selects the best-suited measurement modes at any given moment. This ensures that operators receive reliable oil, water and gas measurement, without the need for frequent reconfiguration, even in the most challenging field conditions.
Layer detection and compensation features are built into the embedded software of the Roxar 2600 Multiphase Flow Meter to protect the integrity, reliability and robustness of the measurement results provided by the Roxar 2600 Multiphase Flow Meter.