Wet, softened corn is moved into the corn surge bin. The corn moves rapidly into and out of the surge bin creating a challenge in attaining continuous and accurate level measurements. Knowing the availability of space in the hopper is necessary to prevent overfills and to ensure availability of corn to the degerming mills.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.