The purpose of buffer tanks (accumulators) is to store process fluids to ensure adequate supply for downstream equipment and processes at all times. It is thus essential to continuously monitor the level and ensure that there is sufficient liquid in the vessel to prevent a run-dry situation, or to avoid overfilling of the vessel which may result in an overspill. This can be reliably achieved with the Rosemount 5300 Level Transmitter. Point level technology such as the Rosemount 2130 Level Switch may be installed at high and low level positions in the vessel for high and low level alarm. Magnetic level indication technology such as the Rosemount 9930 Magnetic Level Indicator may be installed for added redundancy and safety. The Rosemount 9930 provides a clearly visible level indication at 100-feet.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.
The Rosemount 9930 Magnetic Level Indicator is a low-maintenance alternative to sight glasses and other level indicators. It provides non-invasive level indication while reducing leak points and fugitive emissions. The indicator gives you an easy to see level indication that is visible up to 100 ft (30 m) away. It is ideal for your high-temperature, high-pressure and corrosive applications where you want visual indication of both level and interface. When combined with Emerson’s externally mounted level transmitters and switches, the Rosemount 9930 provides you with a complete, redundant and cost-effective level solution.
Rosemount 2130 Level Switch is developed for challenging applications, tough operating conditions and safety critical environments. Its robust construction and built-in powerful diagnostics will allow you to focus on the essential part - your plant. It is a plug-and-play device, which means that it is easy to install and does not require any advanced configuration or calibration. It is also virtually unaffected by process conditions, which makes its measurements extremely reliable. The Rosemount 2130 is SIL 2 certified for safety instrumented systems. It will make sure that you stay safe from overfill, while at the same time optimizing your tank usage.