Wheat germ, like bran, is a by-product of wheat milling and serves as an additive to different types of baked goods. Following the milling process, it is stored in silos prior to being shipped. Wheat germ is sold and shipped in bulk, and flour manufacturers need to accurately monitor the inventory remaining in the silo to ensure that packing and delivery schedules can be met. Installing additional level switches prevents overfilling that may lead to overspills.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.