After roasting coffee beans, they are sorted into vessels by roast level: low, medium, and dark roast. The ability to monitor levels and know how much material is available in storage tanks is important for final inventory checks and onward processing stages.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.