Sewerage systems are used to transport sewage from households and industries to water treatment plants. There are open channel sewers as well as closed pipe sewers, but their operation is quite similar. For an instrument technician, these applications are very unpleasant to deal with, which is why installation needs to be quick and easy.
The Rosemount 1208 Level and Flow Transmitter provides accurate and reliable level measurements of sewers, and its PVDF housing is resistant to submersion, build-up, and condensation. Bluetooth® wireless technology also allows for simple and easy setup.
The Rosemount 3408 Non-Contacting Radar Level Transmitter is a versatile FMCW radar, which features Smart Echo Supervision™ technology, and is suitable for level measurement and overfill prevention in many industries, including chemical. Smart features save time and maximize efficiency for trouble-free operations, simplifying commissioning, operation and testing. Smart diagnostics help you proactively plan maintenance and optional Bluetooth® connectivity allows convenient configuration and maintenance. Manual or automatic verification at scheduled intervals can be conducted from the control room at any time without process interruptions. Perform proof-testing remotely and in-situ with onboard functionality. NAMUR type tested and third party certified to IEC61508 for use in safety critical applications.