Salt is used as part of the water demineralization process for boiler feedwater. Salt is stored in bins, and a continuous supply must be readily available at all times. Accurate measurement of salt in storage bins can be challenging due to its heavy, abrasive, and corrosive qualities.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.