The most common polymers (PET, PE, PVC, PP) are produced in a polymerization plant. The compounding process changes the physical, thermal, electric, or visual characteristics of the plastic. Polymer pellet/powder materials are delivered to the plant in bags, or loaded to the storage silos from trucks. For compounding production, these materials are transferred from the storage silos to the molding area via smaller batch silos. The pellets/powders and possible additives are then molded into the final product. PP and PE pellets have a low dielectric constant creating challenges in achieving accurate level measurement. Guided wave and non-contacting radar technologies perform expertly and reliably under these conditions.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.